Standardize and optimize your biopharmaceutical manufacturing
With our complete portfolio of instruments that has been developed to meet the most stringent biopharmaceutical design standards, we support you in standardization and process optimization during the entire plant lifecycle.
Complete ASME BPE-compliant instrument portfolio that accurately monitors critical process conditions from lab to process
Ready for digital integration
Heartbeat technology provides solutions to maximize output and minimize risk
Expertise in project planning and engineering, facilitating plant setup with early standardization
Explore our latest products for biopharma processes
Liquiphant FTL43 is a vibronic point level switch. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Cerabar PMP43 is a pressure transmitter for pressure and hydrostatic level measurement. Thanks to its compact design it is perfectly suitable for the use in the Life Sciences industries.
Micropilot FMR43 is a free space radar sensor for continuous level measurement. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
The Raman flow cell works with a micro flow bench to enable laboratory composition measurement of biopharmaceutical downstream unit operations in the Life Sciences industry.
The Raman flow bench is a robust sampling platform housing a micro flow cell which together enable laboratory composition measurement of downstream bioprocesses in the Life Sciences industry.
Metric RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
Imperial RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
Metric RTD thermometer with innovative self-calibration technology for aseptic and hygienic applications, lowering risks and driving automation; with iTHERM QuickNeck quick-release extension neck.
Imperial RTD thermometer with innovative self-calibration technology for aseptic and hygienic applications, lowering risks and driving automation; with iTHERM QuickNeck quick-release extension neck.
Micropilot FMR63B is a 80 GHz radar sensor. With its hygienic design and intuative operation, it brings more simplicity into biopharma applications, water purification and distribution processes.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and hygienic applications with Ethernet-APL™.
Boost performance and GMP compliance in single-use manufacturing
Our single-use offering is bringing multi-use stainless-steel performance to single-use manufacturing. By applying the same technology in all scales, tech-transfer for scale-up or scale-out is made easy, safe and fast, without adding any further risk.
Full set of single-use devices with proven performance and robustness
Full compliance to regulations and cGMP standards
Same technology in the lab and manufacturing scales for safe and fast tech transfer
Non-invasive application to safeguard sterility
Easy plug-and-play installation
Ready for digital integration
Explore our latest products for single-use manufacturing
The Raman Rxn-46 probe is adapted to fit Sartorius’s BioPAT® Spectro platform. It offers the Life Sciences industry an ideal interface to high-throughput development through single-use manufacturing.
The Raman optic system for single use features a reusable non-contact optic and a disposable fitting that integrates with SUBs for increased sterility and reliability in the Life Sciences industry.
The bio multi optic fits into a disposable bio sleeve to deliver reliable composition measurement for use in reusable or single-use benchtop bioreactor set ups in the Life Sciences industry.
The disposable bio sleeve works with a multi-use optic to deliver reliable composition measurement for use in reusable or single-use benchtop bioreactor set ups in the Life Sciences industry.
Water distribution process in a biopharmaceutical process.
Water purification & distribution
Assure quality and supply
Pharmaceutical water is one of the most critical products in drug manufacturing, having to meet the most stringent demands for product quality and continuous supply. Our portfolio enables real-time quality control from water treatment to purification, distribution and the point of use. Regardless of the size of your system, you can find the right instrument for your application.
Full set of online process and quality control instruments for all scales
Compliant to regulations and industry standards and the pharmacopeia (EP, USP JP), ASME BPE and ISPE
Ready for digital integration supporting data-based decisions
Explore our latest products for pharmaceutical water systems
Liquiphant FTL43 is a vibronic point level switch. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Micropilot FMR43 is a free space radar sensor for continuous level measurement. Thanks to its hygienic and compact design it is perfectly suitable for the use in the Life Sciences industries.
Cerabar PMP43 is a pressure transmitter for pressure and hydrostatic level measurement. Thanks to its compact design it is perfectly suitable for the use in the Life Sciences industries.
Analyzer for continuous, highly precise TOC monitoring in ultra-pure water and water for injection (WFI), meeting the requirements of the European and US Pharmacopeias.
Memosens 2.0 contacting conductivity sensor with certified hygienic design for highly reliable conductivity measurement of ultra-pure water and water for injection.
Micropilot FMR63B is a 80 GHz radar sensor. With its hygienic design and intuative operation, it brings more simplicity into biopharma applications, water purification and distribution processes.
Liquiphant FTL63 belongs to the new generation of vibronic level switches. It fully supports all requirements for hygienic applications and is perfectly suitable for the Life Sciences industries.
Metric RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
Imperial RTD thermometer with or without thermowell for aseptic and hygienic applications; optionally with IO-Link transmitter, Bluetooth connectivity, iTHERM QuickSens or iTHERM QuickNeck.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and hygienic applications with Ethernet-APL™.
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Use expert recommendations with frequent insights to improve the life cycle management of your measuring devices, ensure operational excellence and fully comply with GMP regulations.
Increase your process availability and measurement reliability with professional advice
Prevent performance issues by continuously assessing the maintainability status of the installed base and recommending improvement possibilities
Improve the sustainability of your operations with a suitable maintenance and migration strategy optimized by our service consultants
Control your operating costs by identifying standardization opportunities and continuously looking for optimization possibilities
Want to know more about our Life Sciences offerings?
Indústria Farmacêutica: Tecnologia inovadora para excelência de processos
From our ASME-BPE compliant product portfolio enabling standardization, reliable monitoring and predictive maintenance, to our expert consulting in process scale-up and operations optimization, Endress+Hauser offers the full solution. We speed up time to market, boost productivity and reduce risk.
Cumprindo os requisitos dos processos biofarmacêuticos
Nossa expertise em processos biofarmacêuticos é lucrativo, eficiente e sustentável. Oferecemos um portfólio completo para medição e controle de processo. Saiba mais!
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .