Calculated volume or mass flow measurement. dp primary element (orifice). NAFTA-version. Orifice meter run with annular chamber corner taps.
Sensor features
Standards ASME MFC-14M / ISO5167. Including pipe section. Small pipe sizes DN15...50 ; 1/2...2" Exchangeable orifice plate. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
1/2" ... 2"
Max. measurement error
typically < 1,5% of calculated volume or mass acc. ASME MFC-14M without calibration. DN < 25 / 1" calibration recommended. Uncertainty of primary element excluding uncertainty of density or compensation.
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (orifice). NAFTA-version. Orifice meter run with annular chamber corner taps.
Sensor features
Standards ASME MFC-14M / ISO5167. Including pipe section. Small pipe sizes DN15...50 ; 1/2...2" Exchangeable orifice plate. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
1/2" ... 2"
Max. measurement error
typically < 1,5% of calculated volume or mass acc. ASME MFC-14M without calibration. DN < 25 / 1" calibration recommended. Uncertainty of primary element excluding uncertainty of density or compensation.
Measuring range
1 ... 550 m3/h 0.6 ... 330 ACFM 5 ... 2750 kg/h at 10bar/230°C 11 ... 6000 lb/h at 145psi/445°F
Differential pressure flow measurement with orifices and Deltabar differential pressure transmitter The universal measuring system for steam, gases and liquids
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .