About Coriolis mass flowmeters
The Coriolis measuring principle is used in a wide range of different branches of industry, such as the life sciences, chemicals, petrochemicals, oil and gas, food, and – no less importantly – in custody transfer applications. Coriolis flowmeters can measure virtually all fluids: cleaning agents, solvents, fuels, crude oil, vegetable oils, animal fats, latex, silicon oils, alcohol, fruit solutions, toothpaste, vinegar, ketchup, mayonnaise, gases or liquefied gases.
Simultaneous measurement of mass flow, density and temperature opens up entirely new perspectives for process control, quality assurance and plant safety. Additional important characteristic values can also be calculated from the primary variables measured:
- Volume flow
- Solids content in a fluid
- Concentrations in multiple-phase fluids
- Special density values such as reference density, °Brix, °Baumé, °API, °Balling, °Plato, etc.
Coriolis flow measuring principle
Each Coriolis flowmeter has one or more measuring tubes which an exciter causes to oscillate artificially. As soon as the fluid starts to flow in the measuring tube, additional twisting is imposed on this oscillation due to the fluid‘s inertia. Two sensors detect this change of the tube oscillation in time and space as the “phase difference.” This difference is a direct measure of the mass flow.
In addition, the fluid density can also be determined from the oscillation frequency of the measuring tubes. The temperature of the measuring tube is also registered to compensate thermal influences. The process temperature derived from this is available as an additional output signal.
Benefits
- Universal measuring principle for liquids and gases
- Multivariable measurement – simultaneous measuring of mass flow, density, temperature and viscosity
- High measuring accuracy: typically ±0.1% o.r., optionally: ±0.05% o.r. (PremiumCal)
- Measuring principle independent of the physical fluid properties and the flow profile
- No inlet/outlet runs necessary
Downloads
Explore recursos adicionais
- Single-use capacitive foam detection Liquicap FTZ61
- Proline Teqwave MW 300 – Total solids meter
- Medidor de vazão/caudal eletromagnético - Picomag
- Proline Promag W 10 electromagnetic flowmeter
- Medidor de vazão Proline Promass F 300
- Proline Promass U 500 Coriolis flowmeter
- Medidor de vazão ultrassônico Proline Prosonic tipo clamp-on Flow P 500
- Medidor de vazão ultrassônico de fixação Proline Prosonic Flow W 400
- Proline Prowirl F 200 Medidor de vazão/caudal vortex
- Proline t-mass I 300 thermal mass flowmeter
- Instrumentação inteligente através da Heartbeat Technology
- Proline Promag - simply clever & more
- Vantagens dos medidores de vazão tipo clamp-on em processos industriais
- Solução de bunkering de GNL desenvolvida especificamente para esse fim
- Sistemas de bunkering de medição de vazão mássica para combustíveis marítimos
- Medidores mestre comprobatórios Coriolis para a indústria de petróleo
- Gerenciamento inteligente da rede de água
- Endress+Hauser Flow