Direct contact TC/RTD temperature profiling solution with 3D-bendable sensors for oil, gas and petrochemical applications
Não disponível no seu mercado
Accuracyclass 2 acc. to IEC 60584 ASTM E230 and ANSI MC 96.1
Response timedepending on configuration: TC: t50 = 2 s t90 = 5 s RTD: t50 = 0,8s t90 = 2s
Max. process pressure (static)at 20 °C: 100 bar (1450 psi)
Operating temperature rangeType K: max. 1.150 °C (max. 2.102 °F) Type J: max. 920 °C (max. 1.688 °F) Type N: max. 1.150 °C (max. 2.102 °F) Type T: max. 370 °C (max. 698 °F)
Max. immersion length on requestup to 30.000,00 mm (1181'')
Accuracyclass 1 acc. to IEC 60584 class Special ASTM E230 and ANSI MC 96.1 IEC60751 Class A IEC60751 Class AA
Response timedepending on configuration: TC: t50 = 21 s t90 = 52 s RTD: t50 = 42 s t90 = 108 s
Max. process pressure (static)at 20 °C: 240 bar (3481 psi)
Operating temperature rangeType K: max. 1.070 °C (max. 1.958 °F) Type J: max. 520 °C (max. 968 °F) Type N: max. 1.100 °C (max. 2.012 °F) Pt100 WW: -200...600 °C (-328…1.112 °F) Pt100 TF: -50…400 °C (-58…752 °F)
Max. immersion length on requestup to 15.000,00 mm (590'')
Accuracyclass 2 acc. to IEC 60584 ASTM E230 and ANSI MC 96.1
Response timet50 = 3 s t90 = 9 s
Max. process pressure (static)at 20 °C: 90 bar (1305 psi)
Operating temperature rangeType K: max. 920 °C (max. 1.688 °F) Type J: max. 440 °C (max. 824 °F) Type N: max. 920 °C (max. 1.688 °F) Type E: max. 510 °C (max. 950 °F)
Max. immersion length on requestup to 13.000,00 mm (511,81'')
Multipoint thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Multipoint assemblies with RTD and thermocouple sensors allow for reliable temperature measurement and safe operation in critical applications, ranging from low to high pressure process reactors as well as for storage tanks. Our standardized and engineered products are designed to customer specifications and provide detailed temperature profiles for optimized process control, increasing plant availability, efficiency and safety. Material selection, mechanical design, heat treatments and construction technics are state-of-the-art in terms of product optimization.
Portfolio description
3D-customizable, flexible sensors (with or without thermowell) – MultiSens Flex
Linear sensor array (with main thermowell) – MultiSens Linear
Linear sensor array (on a rope or in a conduit) – MultiSens Bundle
Excellence in instrumentation, services and project support
Reliable multipoint sensors for vessel temperature monitoring
Multipoint temperature assembly for hydrocarbon processing
Custom-engineered temperature solutions
Excellence in instrumentation, services and project support
Reliable multipoint sensors for vessel temperature monitoring
Multipoint temperature assembly for hydrocarbon processing
Diagnostic capabilities
iTHERM MultiSens Flex, Linear and Bundle multipoint temperature assemblies are available with a unique and innovative diagnostic chamber, providing additional safety and valuable process information to enable predictive maintenance. It is available in two design configurations: basic or advanced.
In addition to containing potential and hazardous process leakage, diagnostic chambers are equipped to provide valuable additional process data which can be used to analyze leakage events and plan timely counter-measures or predictive maintenance and lifecycle activities. A flexible design with replaceable parts for configurations with or without thermowells increases maintenance flexibility and ultimately reduces plant downtime.
Benefits
Measuring systems designed for the individual application
Straight or 3-dimensional temperature profile measurement for reactors and vessels
Design and material selection for high process temperatures and pressures as well as corrosive media
Measurement and recording of a temperature profile for control of the process in the reactor or storage conditions in tanks and silos
Shortest response time enabled by state-of-the-art sensor technology
Easily configurable and globally available
Coverage of all key applications in the oil & gas, chemical, food & beverage, petrochemical industries
Increased safety thanks to a diagnostic chamber able to contain the process in the event of leakages through the primary seals
Downloads
Explore recursos adicionais
Temperature Profiling
Engineered solutions for the Oil & Gas, Petrochemical Industries
Uma sonda de temperatura multiponto com cabo altamente confiável para aplicações de óleo e gás e petroquímicas projetada para reduzir os intervalos de manutenção e o risco de desligamentos não programados devido à falha do sensor.
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .