Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-
Preço após a configuração no carrinho

This product is not available in this market.

Por favor, entre em contato com seu parceiro de vendas Endress+Hauser para quaisquer dúvidas adicionais.

Resumo dos benefícios

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Detalhes do pacote

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Componentes e pré-configurações

  • Fixações

    Para assegurar a compatibilidade dos componentes com outros, são necessárias algumas fixações. Os parâmetros abertos propiciam a você liberdade para configuração individual.

    Os componentes podem ser configurados no pacote que está no carrinho
  • Componentes
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Fixações:
    CPF81E- _ 5NAD1
    Tipo de eletrodo
    5
    Versão básica, conexão de processo NPT 3/4", ponto zero pH 7,0, sensor temperatura NTC 30k
    Faixa de aplicação:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Sistema de Referência:
    AD
    Junção de anel de teflon, câmara dupla, 3 M KNO3, 3 M KCl, Ag/AgCl
    Comprimento de inserção:
    1
    23 mm, membrana de bulbo, protetor de el
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Fixações:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fixações:
    CM442- _ _ _ _ _ _ A
    Conjunto de entrada de cabos:
    A
    Incluído
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fixações:
    CYH112-A _ _ B _ _ 1
    Aprovação:
    A
    Sem
    Travessa fixação:
    B
    Braçadeira transversal
    Adaptador:
    1
    Sem
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Fixações:
    CYA112-A _ _ 1AB
    Ângulo de ligação do sensor:
    1A
    PVC, direito
    Aprovação:
    A
    Sem
    Adaptador do sensor:
    B
    NPT3/4
  • 6

    Weather protection cover CYY101

    Fixações:
    CYY101-A
    Versão:
    A
    aço inoxidável, 320x300x300mm
  • The CPY20 buffers are available in various bottle sizes.
    7

    pH buffers
    CPY20

    Fixações:
    CPY20- _ _ A1
    Certificate:
    A
    Buffer analysis certificate
    Version:
    1
    Basic version
  • The CPY20 buffers are available in various bottle sizes.
    8

    pH buffers
    CPY20

    Fixações:
    CPY20- _ _ A1
    Certificate:
    A
    Buffer analysis certificate
    Version:
    1
    Basic version