Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
product picture of the digital analyzer solution Monitoring Box

Monitoring Box
digital analyzer solution

Analytical processing of status and application data

ICOMO
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Especificações resumidas

  • Supported products

    FLOWSIC200, GM32, MCS100FT, MCS200HW, MCS300P, MERCEM300Z, VICOTEC320, VICOTEC450, VISIC100SF, VISIC50SF

  • Data output

    Monitoring Box frontend
    Alerts in the dashboard
    Notifications via email
    Data export (CSV)
    Data integration into foreign systems (API)

  • Hosting

    Off-premise: monitoringbox.endress.com
    Industrial PC, other solutions on request

  • Contract type

    SaaS (Software as a Service)

Campo de aplicação

Monitoring Box is a digital solution for continuous monitoring of status of devices and plants, as well as the application itself. Its combination of historic and real-time data enables transparent insights into violations of the limit values and changes in status. The analyzed data is used to produce diagnoses, statistics and forecasts that enable predictive and tailored maintenance. Devices and plants can also be operated in the high power range and resources can be utilized efficiently.

  • Remote monitoring of sensors, systems, analyzers, machines and plants

  • Creation of diagnoses, statistics and forecasts with event-oriented recommendations for action


Features:

  • Supported Products: FLOWSIC200, MCS200HW, MCS300P, MERCEM300Z, VICOTEC450, VISIC100SF

  • Pre-defined data models and data processing

  • Browser-based dashboard for data visualization

  • Real-time warnings and logbook with result logging

  • Plug-and-play installation

  • Data storage via Cloud or on-premise solution

Benefícios

  • Transparent insights into the productivity and availability of devices and plants at any time

  • Intelligent predictions based on application or sensor-specific analyses

  • Optimized alignment of operating parameters and application settings

  • Quick and tailored action thanks to user-defined notifications

  • Simple and quick installation without programming knowledge

  • Secure usage and transfer of data

Versão Xpert

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Xpert: domine suas aplicações mais desafiadoras ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products