Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
HAW568 Surge protective device for installation in the field device

HAW568 surge protective device

HAW568 Surge protective device for installation in the field device for power supply and communication signals with SIL and optional Ex approval

HAW568
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

This product is not available in this market.

*Please contact your Endress+Hauser sales partner for any further questions.

Campo de aplicação

The HAW568 surge protective device is used to protect electronic components in field devices from being destroyed. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines of Field buses and in power lines are safely limited or passed into the ground. The functionality of the electronic component to be protected is not affected as, using the impedance-free connection of the protection unit, interference voltage drops cannot be introduced.

  • Surge protective devices are used to weaken residual currents from upstream lightning protection steps and to limit system-induced or system-generated overvoltage surges

  • HAW568 units are primarily used in process automation and measuring and communication technology within the water & wastewater, chemical, oil & gas as well as power & energy industry

  • Compact device for the protection of signal/communication cables or for the simultaneous protection of signal, communication and power supply cables

Benefícios

  • Increased plant availability in the field of process automation, as the electronic components are protected

  • Easy and space-saving direct mounting for installation in field devices

  • Optional available with SIL3

  • Parallel connection reduces resistance in the loop (screw-in version)

  • No additional cable entry required for lead-through version

Versão Fundamental

  • Produtos simples

  • Fácil de escolher, instalar e operar

Excelência técnica

Simplicidade

FLEX: Fundamental ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products