Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Complete turbidity measuring point

Low-turbidity measuring point for drinking and process water

All you need for reliable and highly accurate turbidity measurement

71481762
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-
Preço após a configuração no carrinho

This product is not available in this market.

*Please contact your Endress+Hauser sales partner for any further questions.

Resumo dos benefícios

  • Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.

  • Accurate and reliable turbidity measurement

    Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.

  • Suitable for all turbidity measuring points

    Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.

  • Low-maintenance operation

    The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.

  • Ruggedized flow assembly

    The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.

  • Sensor verification and calibration without Formazin

    With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.

Detalhes do pacote

Overview of all bundle parts

Componentes e pré-configurações

  • Fixações

    Para assegurar a compatibilidade dos componentes com outros, são necessárias algumas fixações. Os parâmetros abertos propiciam a você liberdade para configuração individual.

    Os componentes podem ser configurados no pacote que está no carrinho
  • Componentes
    CUS52D é um sensor de turbidez de imersão/inline para todos os pontos de medição da produção de água.
    1

    Sensor de turbidez
    Turbimax CUS52D

    Fixações:
    CUS52D-AA1B _ _
    Aprovação:
    AA
    Área não classificada
    Método de Medição:
    1
    ISO 7027, IR
    Conexção ao processo:
    B
    Clamp 2"
  • Flowfit CUA252 is a turbidity flow cell with extremely low backscattering.
    2

    Turbidity assembly
    Flowfit CUA252

    Fixações:
    CUA252-AA _ 21
    Material, partes molhadas:
    2
    PE100 - 316L/1.4404 (Adaptador Clamp)
    Aprovação:
    AA
    Área não classificada
    Vedação, Partes molhadas
    1
    EPDM
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fixações:
    CM442-AA _ _ _ _ _ A
    Aprovação:
    AA
    Área não classificada
    Conjunto de entrada de cabos:
    A
    Incluído
  • CYR52: Automatic ultrasonic cleaning system for turbidity sensors.
    4

    Ultrasonic cleaning system
    CYR52

    Fixações:
    CYR52-AA _ _
    AA
    RQ
  • The CUY52 solid state reference is a verification tool for all Turbimax CUS52D turbidity sensors.
    5

    Solid state reference
    CUY52

    Fixações:
    CUY52-AA
    Aprovação:
    AA
    Área não classificada
  • Endress+Hauser
    6

    Air bubble trap, CUA252

    Fixações:
  • Produtos simples

  • Fácil de escolher, instalar e operar

Excelência técnica

Simplicidade

  • Produtos padrão

  • Confiável, robusto e baixa manutenção

Excelência técnica

Simplicidade

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Versões FLEX Excelência técnica Simplicidade
  • F
  • L
  • E
  • X

Versão Fundamental

Atende suas necessidades básicas de medição

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Lean

Lida com seus principais processos facilmente

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Seleção Extended

Otimiza seus processos com tecnologias inovadoras

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Xpert

Controla suas aplicações mais difíceis

Excelência técnica
Simplicidade

Variável