Optimize your LNG liquefaction process and improve storage safety
During tank run-down, LNG quality is measured before transferring to storage tanks to ensure it meets specifications. This step also boosts LNG storage safety by preventing fill-induced tank roll over and auto-stratification effects. Some measurement technologies can be problematic. GCs/vaporizers have slow results and higher OPEX due to vaporization, sample conditioning, and vaporized gas transport costs. They are also sensitive to LNG flow rate changes, causing inaccurate readings.
Delay-free LNG composition measurement
with no consumables or sample conditioning
Endress+Hauser Raman analyzer solutions offer real-time LNG composition measurement for better feedback control of the liquefaction process. Accurate and reliable analysis enables process optimization and composition adjustment to ensure LNG sent to storage tanks meets specifications. By helping to prevent roll-over, our Raman technology also increases storage safety. In addition, our analyzers do not require sample transport or vaporization for measurement which speeds results and lowers OPEX.
Endress+Hauser’s experience in process automation equips us to assist our customers with turnkey installations and full solutions. Our proven Raman technology delivers reliable LNG composition measurement so that process optimization controls, quality specifications, and safety considerations can be met.
In-line, instantaneous Raman measurement of LNG in the cryogenic liquid phase
Density, temperature, and N2 calculations of the rundown lines
Accurate, reliable measurement for feedback on the liquefaction process
Immunity to LNG flow variations (no vaporizer required)
No moving parts, no insulated transfer lines to maintain, and no consumables (such as calibration and carrier gases)
O que oferecemos
Optimize your LNG liquefaction operation with this Endress+Hauser solution.
To improve your storage safety you can combine this application with our specific LNG tank gauging solution.
Explore outras aplicações para este setor industrial
Skids de medição para carga e descarga em Óleo e Gás
Skids de medição para carga e descarga em Óleo e Gás
Descubra as soluções para a indústria de Óleo e Gás da Endress+Hauser para aplicações de transferência de custódia em caminhões e vagões para produtos líquidos de petróleo.
Sistemas de tancagem para a indústria de petróleo e gás natural
Sistemas de tancagem para a indústria de petróleo e gás natural
Aprimore a transferência de custódia e armazenamento de seus líquidos a granel na indústria de petróleo e gás natural com as soluções de tancagem da Endress+Hauser.
Sistemas de descarregamento de navios petroleiros
Sistemas de descarregamento de navios petroleiros
Descubra como as soluções da Endress+Hauser aumentam o rendimento do cais e melhoram o descarregamento de líquidos de embarcações na indústria de petróleo e gás natural.
Sistemas de bunkering de medição de vazão mássica para combustíveis marítimos
Sistemas de bunkering de medição de vazão mássica para combustíveis marítimos
Vastas quantidades de óleo bunker são bombeados em tanques de combustíveis de embarcações diariamente. Mesmo as menores imprecisões na medição causam déficits no "caixa". Nossas soluções oferecem transparência.
Monitoramento preciso de efluentes na indústria de óleo e gás natural
Monitoramento preciso de efluentes na indústria de óleo e gás natural
Descubra nossas soluções de monitoramento para efluentes oleosos e águas de superfície oleosas que ajudam você a atender com segurança os limites de descarga regulamentares de sua refinaria e reduzir seus custos de operação.
Sistemas de Análise de Vapor e Água (SWAS) para óleo e gás
Sistemas de Análise de Vapor e Água (SWAS) para óleo e gás
Como você mantém a qualidade da água em sua geração de vapor? Descubra nossos sistemas de análise de vapor e água (SWAS) inteligentes e confiáveis!
Monitoramento de água para serviços na produção de petróleo e gás natural
Monitoramento de água para serviços na produção de petróleo e gás natural
Possibilite o monitoramento da qualidade da água eficiente, simples e em conformidade para processos de petróleo e gás natural com as soluções completas da Endress+Hauser.
Tancagem de GNL de renome mundial para a indústria de Petróleo e Gás Natural
Tancagem de GNL de renome mundial para a indústria de Petróleo e Gás Natural
Tancagem e segurança operacional para gestão de inventário de GNL
Coleta e transmissão de dados em terminais de petróleo e gás natural
Coleta e transmissão de dados em terminais de petróleo e gás natural
Melhora em tudo, desde a transparência do inventário até a logística em seu terminal de petróleo e gás natural
Medidores mestre comprobatórios Coriolis para a indústria de petróleo
Medidores mestre comprobatórios Coriolis para a indústria de petróleo
Descubra como nossos medidores mestre comprobatórios completos permitem que você verifique seus medidores de serviço de forma fácil, rápida e confiável. Obtenha máxima precisão enquanto cumpre com regulamentações e minimiza custos operacionais.
Analisador de umidade para desidratação de glicol de gás natural
Analisador de umidade para desidratação de glicol de gás natural
Saiba como as medições rápidas e confiáveis de nosso analisador TDLAS de H2O melhoram processos de desidratação do gás, mantendo a conformidade a especificações de qualidade com maior rendimento, segurança e eficiência.
Analisadores de H2S e analisadores de CO2 para o adoçamento do gás natural
Analisadores de H2S e analisadores de CO2 para o adoçamento do gás natural
Descubra como as soluções de analisadores de H2S e CO2 da Endress+Hauser trazem eficiência, baixos custos e mais estabilidade operacional a longo prazo para os processos de adoçamento de gás na indústria de petróleo e gás natural.
Detecção de H2O em dutos de gás natural
Detecção de H2O em dutos de gás natural
Descubra como as soluções de medição de umidade TDLAS da Endress+Hauser ajudam a otimizar o rendimento de seus dutos de gás natural enquanto maximizam a segurança e a disponibilidade.
Medição da composição de GNL no carregamento de caminhões
Medição da composição de GNL no carregamento de caminhões
Descubra como a medição Raman supera desafios para fornecer leituras consistentemente rápidas e precisas durante o carregamento de caminhões de GNL.
Medição de composição do GNL para transferência de custódia de carga de base
Medição de composição do GNL para transferência de custódia de carga de base
Descubra como medir com precisão a composição do GNL durante transferências de custódia de carga de base críticas com OPEX reduzido.
Detecção de H2S em tubulações de gás natural
Detecção de H2S em tubulações de gás natural
Descubra como os analisadores de H2S TDLAS da Endress+Hauser ajudam a aumentar a segurança de sua rede de dutos de gás natural ao evitar a corrosão e minimizar os riscos de explosão.
Detecção de H2O em desumidificadores de peneira molecular
Detecção de H2O em desumidificadores de peneira molecular
Descubra como aumentar a eficiência e reduzir custos em sua indústria de GNL e LGN com a solução de medição TDLAS da Endress+Hauser para detectar H2O em desumidificadores de peneira molecular.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .