Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Ensuring water quality with membrane filtration

Employ best-in-class process instrumentation with real-time data to ensure water quality in your membrane filtration applications

Reverse osmosis in water treatment to ensure quality
Introduction

Process instrumentation for membrane filtration

Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.

  • Real-time process data to better control cleaning cycles
  • Avoid membrane blockage or damage such as breakage, scaling and fouling
Analytical panels

Maximize membrane lifetime with monitoring panels

Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.

Differential pressure

Optimize cleaning cycles with differential pressure

Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.

Flow measurement

Monitoring filter performance with reliable flow measurement

In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.

Planning a project? Discuss your challenges with our expert

Our local Endress+Hauser industry experts are ready to support you.

Notas finais

Related information

Discover more water or wastewater related information