Employ best-in-class process instrumentation with real-time data to ensure water quality in your membrane filtration applications
Introduction
Process instrumentation for membrane filtration
Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Parameters
Focus on key parameters
Quality & Compliance
Sistemas de monitoramento da qualidade da água para água potável
Explore as soluções da Endress+Hauser para o segmento de tratamento de água para um monitoramento da qualidade da água potável econômico e confiável, hoje e no futuro.
Electromagnetic flow measurement is a well-established method throughout industries for more than 60 years. Magmeters are used universally in all industries.
Proline Prosonic Flow and FLOWSIC ultrasonic sensors guarantee versatile and economical measurement of gases and liquids up to a nominal diameter DN 4000 (156")
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Memosens sensor for optical measurement of nitrate, SAC, CODeq, TOCeq, BODeq or DOCeq
Differential pressure
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
transdutor de pressão de baixo custo com sensor de metal para medição em gases ou líquidos
Flow measurement
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Confiável, flexível e sem manutenção – medição de fluxo não invasiva, consistentemente precisa, mesmo em espaços limitados
Case studies
Discover success stories from our customers
História de sucesso
Sustainable wastewater treatment
A Wernsing Feinkost GmbH confia na tecnologia de medição e na engenharia da Endress+Hauser para garantir que o tratamento de efluentes funcione sem problemas 24 horas por dia.
História de sucesso
Conductivity measurement in a water reuse plant
Pasfrost relies on Memosens CLS82D for the conductivity measurements in its water reuse plant. The sensor provides precise measurements even of very low conductivity values.
História de sucesso
Aumento da eficiência da água
Aumente a eficiência da água através da otimização dos processos de limpeza, redução da carga de DQO e reutilização do vapor do processo de secagem. Descubra como dados confiáveis do processo ajudam o Grupo DMK.
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Filtragem por membrana no tratamento de água
Otimize o desempenho de seu controle de filtragem por membrana com a instrumentação Endress+Hauser e garanta os mais altos padrões em qualidade da água.
Saneamento e Meio Ambiente: Proteger – Conservar – Melhorar
A Endress+Hauser está confiante em ajudá-lo a atingir suas metas operacionais em todo o ciclo da água, combinando um portfólio inovador de instrumentos de medição, serviços especializados e experiência no setor.
Do recebimento de água bruta à distribuição, do tratamento de efluentes ao descarte, nós te ajudamos a cumprir com suas obrigações legais e de segurança. Aplique as soluções Endress+Hauser para superar os desafios da sua indústria.
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .