This product is not available in this market.
Resumo dos benefícios
-
The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology. -
Fast commissioning
The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.
-
Memosens for simple and safe operation
The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.
-
Consistent medium flow
The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.
-
Perfect adaption to process requirements
Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.
Detalhes do pacote
Componentes e pré-configurações
-
Fixações
Para assegurar a compatibilidade dos componentes com outros, são necessárias algumas fixações. Os parâmetros abertos propiciam a você liberdade para configuração individual.
Os componentes podem ser configurados no pacote que está no carrinho -
Componentes1
Technical Special Product Analysis CSOL
Fixações:CSOL-PA3WP1SKPA3WP1TB -
2
- F
- L
- E
- X
1-/2-channel transmitter
Liquiline CM442Fixações:CM442-AAM2 _ FD _ _ _Aprovação:AAÁrea não classificadaRecursos adicionais:FD2x entradas digitais, 2x saidas digitaisEntrada do sensor:M22x sensores digitais -
3
Conjunto de vazão para medições multiparâmetros Flowfit CYA27
Fixações:CYA27-AA1A12A10AAAAAAAAAAAAA1Aprovação:AAÁrea não classificadaMaterial módulos / selos:1PMMA/FKMMaterial adicional peças / selos:APVC/FKMConexão ao processo:12G1/4Configuração do Módulo:10Desinfecção + pH + indicação de vazãoMódulo 1AASemMódulo 2:AASemMódulo 3:AASemMódulo 4:AASemMódulo 5:AASemMódulo 6:AASemModelo do dispositivo:A11>> Acessório montagem:NCVálvula de amostra>> Acessório montagem:NDInterruptor de fluxoRange de Vazão:A>30 l/h (configuração vazão padrão)>> Acessório montagem:NBLuz indicadora de status>> Acessório Incluído:RB2x cabo M12, 10m -
4
- F
- L
- E
- X
Digital free bromine sensor
Memosens CCS55EFixações:CCS55E-AA31 _ NAAA31NA -
5
- F
- L
- E
- X
Sensor de pH digital
Memosens CPS11EFixações:CPS11E-AA7AAS2Aprovação:AAÁrea não classificadaTipo de eletrodo:7Versão básica, ponto zero pH 7,0, sensor de temperatura NTC 30kRange de aplicação:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Sistema de Referência:ASJunção anel de teflon, salt storage KCl saturado, Ag/AgClComprimento de inserção2120mm -
6
Digital measuring cable
CYK10Fixações:CYK10-A031Comprimento do cabo:033mAprovação:AÁrea não classificadaComprimento do cabo:011,5mLigação do cabo:1Fios terminais
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
This product is not available in this market.
1-/2-channel transmitter
Liquiline CM442
The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Four beam alternating light
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 4x 0/4 to 20 mA current outputs,
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Fluorescence measurement
-
Measuring principle
UV photometric
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Input
1 to 2x Memosens digital input
Conjunto de vazão para medições multiparâmetros Flowfit CYA27
O Flowfit CYA27 permite o monitoramento de até 6 parâmetros relevantes ao mesmo tempo. Sensores instalados no conjunto requerem uma vazão de amostra tão baixa quanto 5 l/h (1,32 gph) para medição precisa. Isso possibilita o controle preciso de processos como desinfecção com perda mínima de água. O conjunto oferece opções de instalação flexíveis, uma válvula da amostragem integrada e um módulo de limpeza e dosagem. Um monitoramento da vazão pode garantir que sua medição seja sempre operacional.
-
Measuring principle
Ozone
-
Application
Drinking water
Utilities of all industries
Less drained sample water -
Characteristic
Flow assembly for multiparameter measurement
-
Design
Flow through assembly with optimized flow path for disinfection sensors and for 12 mm sensors
optional: flow monitoring
optional: dosing -
Material
Plexiglas (PMMA) with FKM seals
-
Dimension
modular, from WxHxD 165x155x73 mm (6.50x6.10x2.87 in) up to 345x249.5x94 mm (13.58x9.82x3.70 in)
-
Process temperature
0 to 60 °C (32 to 140°F)
-
Process pressure
0 to 4 bar (0 to 58 psi) relative
-
Connection
G1/4" or adaptation
Digital free bromine sensor
Memosens CCS55E
Memosens CCS55E is a high-precision sensor determining free bromine. Thereby, it helps ensuring disinfection in seawater applications like desalination plants, process or cooling water, swimming pools and fish farming industry. The low-maintenance sensor features fast response times guaranteeing efficient process control. Thanks to the latest Memosens 2.0 technology, it combines simple operation with maximum data integrity.
-
Measuring principle
Free bromine
-
Application
Seawater - to ensure reliable disinfection
Process water - wide range of application due to large measuring range
Pool water - efficient dosing thanks to precise measurement -
Characteristic
Amperometric measurement of dissolved free bromine
-
Measurement range
Trace: 0 ... 5 mg/l HOBr
Standard: 0 ... 20 mg/l HOBr
High: 0 ... 200 mg/l HOBr -
Measuring principle
Closed, membrane covered measuring cell
Reduction of free bromine at the working electrode -
Design
Closed amperometric 2-electrode measuring cell with PET membrane
-
Material
Sensor shaft: POM
Membrane: PET
Membrane cap: PVDF -
Dimension
Diameter: 25 mm (0.98 in)
Length: 161 mm (6.34 in) -
Process temperature
+0...55 °C (32 ... 130°F), non-freezing
-
Process pressure
Max. 1 bar (max. 14.5 psi)
-
Temperature sensor
10k NTC integrated (Memosens)
-
Connection
Inductive, digital connection head with Memosens technology
Sensor de pH digital
Memosens CPS11E
O Memosens CPS11E é o tudo-em-um para processos estáveis. Ele mede com confiança até mesmo em faixas de pH extremas ou áreas classificadas. Graças à tecnologia digital Memosens 2.0, o sensor de pH resiste à umidade e permite a calibração em laboratório, aumentando a segurança do processo e simplificando a operação. Seu armazenamento ampliado de dados de calibração e processo oferece a base perfeita para a manutenção preditiva. Desenvolvido para longa vida útil e pouca manutenção, o Memosens CPS11E oferece uma excelente relação custo/benefício.
-
Measuring principle
Potentiometric
-
Application
Long-term monitoring and limit control in processes with stable process conditions
Water and wastewater treatment -
Characteristic
Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor
-
Measurement range
Application A
• pH: 1 to 12
Application B
• pH: 0 to 14
Application F
• pH: 0 to 10 -
Measuring principle
Gel compact electrode with PTFE ring junction
-
Design
All shaft lengths with temperature sensor
Advanced gel technology -
Material
Sensor shaft: Glass to suit process
pH membrane glass: Type A, B, F
Metal lead: Ag/AgCl
Aperture: Ring-shaped PTFE junction, sterilizable
O-ring: FKM
Process coupling: PPS fibre-glass reinforced
Nameplate: ceramic metal oxide -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.17 and 16.73 inch) -
Process temperature
Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F)
Application F: 0 to 70 °C (32 to 158 °F) -
Process pressure
Applications A and B:
0.8 to 17 bar (11.6 to 246.5 psi) absolute
Application F:
0.8 to 7 bar (11.6 to 101.5 psi) absolute -
Temperature sensor
NTC 30K
-
Ex certification
With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 -
Connection
Inductive, digital connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital measuring cable
CYK10
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
-
Measuring principle
Potentiometric
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Measurement range
High impedance cable not necessary
-
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Ingress protection
IP68
-
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Sensor ORP / Redox
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
-
Characteristic
Inductive, digital transmission of measurement signals and energy.
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Conductive
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Amperometric oxygen measurement
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Free chlorine
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Additional certifications
Also available as TÜV approved SIL version